Buy Now

D405 Series

Precision Depth. Up Close.

7 cm to 50 cm
Ideal operating range

<1 mm at 7 cm
Minimum object detection

87° × 58°
Wide depth field of viewg

Dual RGB
Advanced AI applications

* The standard D405 ideal range is 7 cm to 50 cm. Perception Studio currently extends D401 and D405 close-range depth to under 3 cm using NVIDIA Jetson.

Built for precision Physical AI at the point of interaction, the RealSense™ D405 is a compact global-shutter stereo depth camera optimized for close-range perception. Its 7 cm to 50 cm ideal range, wide field of view and ability to resolve very small features make it well suited to robotic manipulation, precision positioning, inspection, scanning and measurement. Matched RGB comes from the left depth imager through an onboard ISP, while the RealSense™ Vision Processor D4 performs depth processing on-camera. Perception Studio extends D405 close-range depth to under 3 cm on NVIDIA Jetson.

HARDWARE

Built for Close-Range Physical AI

The D405 is designed for the distances where robots touch, grasp, place and inspect, putting precise 3D geometry at the wrist, gripper, end effector or workcell.

D405

$325.00

Compact, wide FOV, USB-connected precision 3D stereo depth camera for close-range, manipulator, and inspection applications.

D401 GMSL

Module form factor of our D405, combines precision stereo module with our v6 GMSL ASIC card, now with Dual RGB support (requires Perception Studio).

D401 Module

Module form factor of our D405.

SOFTWARE

The Perception Studio for Physical AI.

Perception Studio provides early access to next-generation perception capabilities across supported RealSense cameras. For D401 and D405, close-range depth extends Min-Z to under 3 cm using NVIDIA Jetson, opening manipulation, inspection and scanning workflows below the standard D405 range.

Precision at the Point of Interaction

Position, grasp and place with close-range 3D geometry. Mounted on an industrial robot, cobot or humanoid arm, the D405 provides metric depth for object localization, end-effector positioning, grasp planning, pick-and-place, part alignment and assembly verification, keeping useful depth in view through the final centimeters of interaction.

Small Features, High Impact

Resolve fine geometry at working distance. At 7 cm, the D405 can detect features smaller than 1 mm. RealSense also specifies defect-detection performance as fine as 0.1 mm for supported manufacturing scenarios, supporting surface inspection, dimensional checks and small-part handling.

Warehouse AMRs

Global-Shutter Depth in Motion

Capture the whole frame at once. Global-shutter stereo imagers reduce motion distortion when the camera, robot arm or target is moving. With depth output up to 90 fps, the D405 can support fast feedback loops for manipulation, positioning and inspection workflows.

Matched Depth and RGB

Color and depth from the same optical path. The D405 uses an onboard image signal processor to generate RGB from the left depth imager, providing matched 87° × 58° color and depth without a separate RGB camera. That simplifies packaging and keeps visual and geometric information closely aligned for close-range perception.

Dual RGB for Teleoperation and AI Training

Use one close-range camera from demonstration through deployment. With Perception Studio Dual RGB, synchronized color and depth can support teleoperation while capturing structured RGB-D data for autonomy. Operators gain an intuitive workspace view plus metric 3D information for grasp distance, collision cues and haptic feedback; recorded demonstrations can feed VLA and world-model training using the same sensing geometry deployed on the robot.

Compact by Design

Put precision depth where larger cameras do not fit. At 42 × 42 × 23 mm and 60 g, the D405 is smaller than a golf ball and well suited to wrist-mounted robots, compact workcells and dual-arm research platforms where sensor mass and envelope matter.

Warehouse AMRs

The Vision System Physical AI Has Been Waiting For

Physical AI has to close the gap between perception and action. At the end effector, that means understanding the final centimeters: part position, grasp geometry, tool clearance and whether an action completed as intended. The D405 brings compact metric 3D perception into that interaction zone, complementing longer-range cameras used for navigation and whole-scene awareness.

Tech Specs

Features

Use environment:

Indoor/Outdoor

Image sensor technology:

Global Shutter

Ideal Range:

7 cm to 50 cm

Inertial measurement unit:

No

Temperature Range:

– 0 to 35 °C (ambient)
– 0 to 55 °C (case)

Depth

Depth Technology:

Stereoscopic

Minimum Depth Distance (Min-Z):

7 cm @ 480p

Depth Accuracy:

+/- 2% at 50 cm

Depth Field of View (FOV):

87° × 58°

Depth Output Resolution:

Up to 1280 × 720

Depth Frame Rate:

Up to 90 fps

RGB

Technology:

Left imager RGB with ISP

RGB Frame Rate:

Up to 90 fps

RGB Frame Resolution:

1280 × 720

RGB Sensor Technology:

Global Shutter

RGB Resolution and Frame Rate:

1280 × 720 at 30 fps

RGB Sensor FOV (H x V):

87° × 58°

Power and Connectors

Power:

Idle: 35 mW
Streaming: 1.55 W (Depth + IR)

Major Components

Camera Module:

RealSense Module D401

Vision Processor Board:

RealSense Vision Processor D4 Board v4

Physical

Form Factor:

Peripheral/Module

Length x Depth x Height:

– 42 mm × 42 mm × 23 mm (Peripheral)
– 36.5 mm × 19.4 mm × 10.5 mm (Module)

Connectors:

– USB 2
– USB 3.1

Mounting Mechanism:

– One 1/4‑20 UNC thread mounting point
– Two M3 thread mounting points

Leveraging the power of SDK 2.0

Build with the open-source RealSense™ SDK 2.0 and a common set of depth tools, APIs and integrations. It supports Windows, Linux, Android and macOS, with wrappers for Python, ROS, C/C++, C#, Unity, Unreal, OpenNI and Node.js. Depth computation runs on the RealSense Vision Processor D4, reducing host-side stereo processing requirements.

Contact Sales
Server Region: North America | Hostname: ip-172-16-1-180 | Visitor Country: US